The STARLINE CPM offers:

Designed specifically for data center and mission critical applications, the STARLINE CPM has a rich feature set providing the necessary functionality to manage the power information for your Track Busway installation. From the integral web interface, to the optional 802.11n Wi-Fi connectivity, the CPM is configured to offer fast and easy implementation in your facility.

  • Revenue grade metering functionality
  • Monitors multi-circuit configurations
  • End feed and branch circuit models
  • Display and non-display versions available
  • Wired Ethernet and serial communications are standard, optional 802.11n Wi-Fi connectivity
  • Ability to use both Modbus and SNMP protocols simultaneously
  • Telnet and Modbus TCP/IP are also standard protocols

STARLINE’s CPM is part of the STARLINE Track Busway System, and is uniquely designed to provide the functionality required for busway applications.