-
- -

250, 400, 800 & 1200 Amp Busway

Supplying the highest amperage of the Starline Track Busway systems, the 250, 400, 800 & 1200 series powers many of today’s largest mission critical facilities. One of the main benefits of Starline is that it is an overhead power distribution system, meaning no jungle of cables and whips under the floor obstructing air flow. Also, the continuous access slot along the bus gives data centers the power to easily expand or reconfigure operations.

Field-proven in data centers for decades, the maintenance-free, custom built Starline Track Busway also offers customizable plug-in units that are interchangeable between the three systems. The design of these plug-in units ensures a safe, constant connection to power- obtaining the continuous uptime that is so crucial to mission critical facilities.

T5-system_250_400_800

Busway Housing

The Starline Track Busway 250, 400, 800 & 1200 amp systems manage to pack a lot of power into a very compact housing style.

The housing sections consist of spring-pressure type copper channel busbars contained in a full length insulator all within an outer aluminum shell. The aluminum extrusion acts as a 100% ground path meeting all necessary standards. Each housing has a continuous access slot over its entire length, and sections are joined together with bus connectors that fit into the channels of the adjoining sections.

busway_400_straight

Elbows & Tees

Often times there may be a need to make a 90 degree turn, or to make a horizontal 90 degree branch leg in a busway run. When this situation arises a busway tee or elbow can be used by connecting it to the housing section with a joint kit.

busway_400_elbow
busway_400_tee

Power Feed Units

Dependent on the needs of a specific busway layout, end power feed units, top power feeds and center power feeds are all offered. These also include choices such as what lugs are used, size of the box, and optional end feed metering.

Power feed units vary slightly between the three systems. Consulting further literature or qualified personnel is recommended.

busway_400_end-feed

Plug-In Units

All plug-in units for this series are interchangeable between 250, 400, 800 & 1200 amp systems, and come with a paddle head that is different from all other Starline Track Busway systems. With stabs on both sides of the plug-in unit paddle, the most reliable connection to power is achieved. Just insert into the busway’s continuous access slot, turn 90 degrees to make a spring-loaded, reliable connection, and lock in place. The plug-in units are also completely customizable, including options such as outlet units, drop cords, circuit breakers, fused disconnects and terminal blocks.

Due to its simplistic design, reliable reputation, and clear benefits of usage, the Starline Track Busway 250, 400, 800 & 1200 amp series has earned its classification of the industry-leading overhead power distribution system for mission critical environments.

T5-plug

Accessories

Universal Server Cabinet Mounting Brackets

Designed to mount directly onto virtually any server cabinet, this optional mounting bracket accessory provides a flexible installation option as an alternative to threaded rod and strut support from the ceiling.

accessories_bus_mounting_bracket
accessories_bus_mounting_bracket_side_view

Features:

  • 3/8 inch through slots for universal mounting
  • Adjustable in height from 16.75 to 23.75 inches
  • Accommodates up to 2 parallel runs of busway
  • Produced from sturdy galvanneal steel
  • Available at depths of 30, 36, 42, or 48 inches, and in any color

Benefits:

  • Quick & simple installation with no ceiling support required
  • Cost savings from decreased labor and equipment
  • Maximum flexibility to work with any server cabinet
  • Able to be placed at any depth on the server cabinet
  • Accommodates 10 feet of busway per mounting bracket; approximately two times the length of most other mounting methods
  • Accommodates redundant runs of busway with a single bracket

Infrared (IR) Window

Installed in the busway end feed, an IR window provides electrical connection information while the panel doors are safely closed.

accessories_bus_ir_window
accessories_bus_ir_window_closeup
accessories_bus_ir_window_circular
accessories_bus_ir_circular_closeup

IR windows offer:

  • Enhanced electrical safety
  • Increased compliance to NFPA 70E / CSA Z462
  • Reduced PPE
  • Closed-door infrared inspections
  • Largest field of view of any IR window
  • Supports visual and infrared imaging for any IR camera

Data Channel Accessories

The following accessories can be easily inserted into the data channel that runs along both sides of the busway, and are used to hide or hold cabling, and to suspend other necessary components such as compressed air lines or accessory lighting.

Data Channel Cover

  • Holds cables into position and keeps them hidden from view
  • Able to be used for a variety of busway identification applications; available in many different colors
  • Available in lengths of 10 feet (3 m)

accessories_bus_data_channel_cover

Data Cable Strap

  • Simple way to route cabling while leaving it easily accessible and identifiable
  • Easily positioned to adjust spacing accordingly
  • Adjustable, 12 inch Velcro strap can accommodate a wide variety and quantity of cables

accessories_bus_data_cable_strap

Multi Use Mounting Bracket

  • All-purpose bracket that easily attaches to any position on the busway
  • Comes with 1/4 inch (6.5mm) slotted holes throughout to allow for the attachment of a variety of accessories
  • Capable of supporting a load of 25 lbs (25 kg)

accessories_bus_multi_usemounting_bracket

Hinged Wire Way

  • Simple way to route cabling while leaving it easily accessible and identifiable
  • Discreet slots located every 6 inches (150mm) for cable drops
  • Easily customized to fit any length of busway

accessories_bus_hinged_wire_way1